IESNA:LM-63-2002
[TEST]P1559518
[MORE]REPORT IS SCALED FROM IESNA LM-79-08 TEST DATA (-, G2-2509-540-37)
[TESTLAB]Cooper Lighting Solutions
[ISSUEDATE]9/2/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122RDP-S290D950-4F0-1E-UDD-FLG-S
[LUMINAIRE]DEFINE 2 LED LUMINAIRE
[MORE]CORE LIGHT ENGINE
[MORE]DOWNLIGHT 290 LUMENS PER FOOT, WALL GRAZE, SILVER REGRESSED HOUSING
[MORE]UPLIGHT OFF
[LAMP]5000K CCT, 90 CRI LEDS
[_DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct - Indirect, Linear, Task
[_SEARCH_MOUNTING] SUSPENDED, SURFACE
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS] 711
TILT=NONE
1 -1 1 37 37 1 1 0.14 4 0
1 1 12.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 10 20 30 40 50 60 70 80 90
100 110 120 130 140 150 160 170 180 190
200 210 220 230 240 250 260 270 280 290
300 310 320 330 340 350 360
725 719 715.5 708.4 701.7 694.1 681.4 665.5 653.6 640
617 588.7 566.8 541.6 499.9 451.4 416.9 383 333.4 287.2
259.9 234 199.7 168.8 149.9 132.3 108.4 87.9 74.3 62.4
46.5 31.6 23.3 15.9 6.6 1.7 0
725 723.9 721.7 709.6 695.3 673.3 636.2 598.9 575 552.2
517.9 483.7 460.5 436.7 399.2 358.8 330.9 304.4 265.7 229.7
207.9 187.4 159.3 134.4 118.9 104.5 84.8 67.4 55.9 45.8
32.3 20.6 14.8 10 4.2 1.1 0
725 728.8 728 710.8 688.8 652.5 591 532.2 496.3 464.4
418.8 378.8 354.2 331.9 298.4 266.2 244.9 225.8 198 172.2
155.9 140.9 118.9 100 87.9 76.8 61.1 46.9 37.4 29.3
18.1 9.6 6.3 4 1.8 0.5 0
725 727.8 720 677.8 639.6 595.2 526 464.9 428.7 396.2
351 312.8 289.3 268.5 238.2 210.2 192.4 176.7 153.9 133
119.4 107.8 90.2 75.4 66 57.2 44.3 32.2 25.2 19.3
11.3 5.7 3.6 2.3 1.2 0.3 0
725 724.8 707.3 633.4 576.1 525.7 454.4 397.3 364.6 334.5
293.6 259.7 238.2 218.8 191.5 166.5 151.1 137.4 117.7 99.9
88.3 79.3 65.5 54.1 47.2 40.3 29.7 19.4 15 11.5
7.1 4.2 2.9 2 1.2 0.3 0
725 723.3 693 596.2 529.4 475.4 404.9 350.4 319.8 291.5
253.6 222.3 202.3 184 158.9 136.2 122.4 110 93.3 78.3
68.6 61.6 50.6 41.1 34.8 28.8 20.3 12.2 9.4 7.3
4.9 3.4 2.5 1.8 1.2 0.4 0
725 723.1 677.1 566.3 499.5 444.3 377.6 324.4 294.1 267
230.9 200.6 181.6 164.1 140.2 119.3 106.3 94.6 80.6 68.2
60.5 54.6 45.4 36.3 28.9 22.7 16.1 10.6 8.3 6.6
4.7 3.3 2.5 1.8 1.2 0.6 0
725 723.2 663.8 540.8 473.9 418.2 354.5 302.2 272.5 246.5
212 182.3 164.1 147.1 124.4 104.9 92.7 81.9 70.1 60
53.8 48.8 40.9 31.8 23.7 17.8 12.6 9.3 7.3 6
4.5 3.1 2.4 1.8 1.2 0.6 0
725 723.7 658.3 528.5 461 407 344.2 291.9 263.1 238.2
204.4 174.3 156.2 139 117 98.2 86.6 77.6 66.6 57.2
51.6 46.5 38.3 27.8 20.6 16.1 11.5 8.6 6.8 5.6
4.1 2.9 2.3 1.6 1 0.5 0
725 724.3 652.8 516.1 448 395.9 333.8 281.6 253.7 229.8
196.8 166.2 148.2 131 109.6 91.5 80.6 73.2 63.1 54.4
49.4 44.1 35.7 23.8 17.4 14.5 10.4 7.9 6.2 5.2
3.7 2.7 2.1 1.4 0.8 0.3 0
725 723.7 658.3 528.5 461 407 344.2 291.9 263.1 238.2
204.4 174.3 156.2 139 117 98.2 86.6 77.6 66.6 57.2
51.6 46.5 38.3 27.8 20.6 16.1 11.5 8.6 6.8 5.6
4.1 2.9 2.3 1.6 1 0.5 0
725 723.2 663.8 540.8 473.9 418.2 354.5 302.2 272.5 246.5
212 182.3 164.1 147.1 124.4 104.9 92.7 81.9 70.1 60
53.8 48.8 40.9 31.8 23.7 17.8 12.6 9.3 7.3 6
4.5 3.1 2.4 1.8 1.2 0.6 0
725 723.1 677.1 566.3 499.5 444.3 377.6 324.4 294.1 267
230.9 200.6 181.6 164.1 140.2 119.3 106.3 94.6 80.6 68.2
60.5 54.6 45.4 36.3 28.9 22.7 16.1 10.6 8.3 6.6
4.7 3.3 2.5 1.8 1.2 0.6 0
725 723.3 693 596.2 529.4 475.4 404.9 350.4 319.8 291.5
253.6 222.3 202.3 184 158.9 136.2 122.4 110 93.3 78.3
68.6 61.6 50.6 41.1 34.8 28.8 20.3 12.2 9.4 7.3
4.9 3.4 2.5 1.8 1.2 0.4 0
725 724.8 707.3 633.4 576.1 525.7 454.4 397.3 364.6 334.5
293.6 259.7 238.2 218.8 191.5 166.5 151.1 137.4 117.7 99.9
88.3 79.3 65.5 54.1 47.2 40.3 29.7 19.4 15 11.5
7.1 4.2 2.9 2 1.2 0.3 0
725 727.8 720 677.8 639.6 595.2 526 464.9 428.7 396.2
351 312.8 289.3 268.5 238.2 210.2 192.4 176.7 153.9 133
119.4 107.8 90.2 75.4 66 57.2 44.3 32.2 25.2 19.3
11.3 5.7 3.6 2.3 1.2 0.3 0
725 728.8 728 710.8 688.8 652.5 591 532.2 496.3 464.4
418.8 378.8 354.2 331.9 298.4 266.2 244.9 225.8 198 172.2
155.9 140.9 118.9 100 87.9 76.8 61.1 46.9 37.4 29.3
18.1 9.6 6.3 4 1.8 0.5 0
725 723.9 721.7 709.6 695.3 673.3 636.2 598.9 575 552.2
517.9 483.7 460.5 436.7 399.2 358.8 330.9 304.4 265.7 229.7
207.9 187.4 159.3 134.4 118.9 104.5 84.8 67.4 55.9 45.8
32.3 20.6 14.8 10 4.2 1.1 0
725 719 715.5 708.4 701.7 694.1 681.4 665.5 653.6 640
617 588.7 566.8 541.6 499.9 451.4 416.9 383 333.4 287.2
259.9 234 199.7 168.8 149.9 132.3 108.4 87.9 74.3 62.4
46.5 31.6 23.3 15.9 6.6 1.7 0
725 723.9 721.7 709.6 695.3 673.3 636.2 598.9 575 552.2
517.9 483.7 460.5 436.7 399.2 358.8 330.9 304.4 265.7 229.7
207.9 187.4 159.3 134.4 118.9 104.5 84.8 67.4 55.9 45.8
32.3 20.6 14.8 10 4.2 1.1 0
725 728.8 728 710.8 688.8 652.5 591 532.2 496.3 464.4
418.8 378.8 354.2 331.9 298.4 266.2 244.9 225.8 198 172.2
155.9 140.9 118.9 100 87.9 76.8 61.1 46.9 37.4 29.3
18.1 9.6 6.3 4 1.8 0.5 0
725 727.8 720 677.8 639.6 595.2 526 464.9 428.7 396.2
351 312.8 289.3 268.5 238.2 210.2 192.4 176.7 153.9 133
119.4 107.8 90.2 75.4 66 57.2 44.3 32.2 25.2 19.3
11.3 5.7 3.6 2.3 1.2 0.3 0
725 724.8 707.3 633.4 576.1 525.7 454.4 397.3 364.6 334.5
293.6 259.7 238.2 218.8 191.5 166.5 151.1 137.4 117.7 99.9
88.3 79.3 65.5 54.1 47.2 40.3 29.7 19.4 15 11.5
7.1 4.2 2.9 2 1.2 0.3 0
725 723.3 693 596.2 529.4 475.4 404.9 350.4 319.8 291.5
253.6 222.3 202.3 184 158.9 136.2 122.4 110 93.3 78.3
68.6 61.6 50.6 41.1 34.8 28.8 20.3 12.2 9.4 7.3
4.9 3.4 2.5 1.8 1.2 0.4 0
725 723.1 677.1 566.3 499.5 444.3 377.6 324.4 294.1 267
230.9 200.6 181.6 164.1 140.2 119.3 106.3 94.6 80.6 68.2
60.5 54.6 45.4 36.3 28.9 22.7 16.1 10.6 8.3 6.6
4.7 3.3 2.5 1.8 1.2 0.6 0
725 723.2 663.8 540.8 473.9 418.2 354.5 302.2 272.5 246.5
212 182.3 164.1 147.1 124.4 104.9 92.7 81.9 70.1 60
53.8 48.8 40.9 31.8 23.7 17.8 12.6 9.3 7.3 6
4.5 3.1 2.4 1.8 1.2 0.6 0
725 723.7 658.3 528.5 461 407 344.2 291.9 263.1 238.2
204.4 174.3 156.2 139 117 98.2 86.6 77.6 66.6 57.2
51.6 46.5 38.3 27.8 20.6 16.1 11.5 8.6 6.8 5.6
4.1 2.9 2.3 1.6 1 0.5 0
725 724.3 652.8 516.1 448 395.9 333.8 281.6 253.7 229.8
196.8 166.2 148.2 131 109.6 91.5 80.6 73.2 63.1 54.4
49.4 44.1 35.7 23.8 17.4 14.5 10.4 7.9 6.2 5.2
3.7 2.7 2.1 1.4 0.8 0.3 0
725 723.7 658.3 528.5 461 407 344.2 291.9 263.1 238.2
204.4 174.3 156.2 139 117 98.2 86.6 77.6 66.6 57.2
51.6 46.5 38.3 27.8 20.6 16.1 11.5 8.6 6.8 5.6
4.1 2.9 2.3 1.6 1 0.5 0
725 723.2 663.8 540.8 473.9 418.2 354.5 302.2 272.5 246.5
212 182.3 164.1 147.1 124.4 104.9 92.7 81.9 70.1 60
53.8 48.8 40.9 31.8 23.7 17.8 12.6 9.3 7.3 6
4.5 3.1 2.4 1.8 1.2 0.6 0
725 723.1 677.1 566.3 499.5 444.3 377.6 324.4 294.1 267
230.9 200.6 181.6 164.1 140.2 119.3 106.3 94.6 80.6 68.2
60.5 54.6 45.4 36.3 28.9 22.7 16.1 10.6 8.3 6.6
4.7 3.3 2.5 1.8 1.2 0.6 0
725 723.3 693 596.2 529.4 475.4 404.9 350.4 319.8 291.5
253.6 222.3 202.3 184 158.9 136.2 122.4 110 93.3 78.3
68.6 61.6 50.6 41.1 34.8 28.8 20.3 12.2 9.4 7.3
4.9 3.4 2.5 1.8 1.2 0.4 0
725 724.8 707.3 633.4 576.1 525.7 454.4 397.3 364.6 334.5
293.6 259.7 238.2 218.8 191.5 166.5 151.1 137.4 117.7 99.9
88.3 79.3 65.5 54.1 47.2 40.3 29.7 19.4 15 11.5
7.1 4.2 2.9 2 1.2 0.3 0
725 727.8 720 677.8 639.6 595.2 526 464.9 428.7 396.2
351 312.8 289.3 268.5 238.2 210.2 192.4 176.7 153.9 133
119.4 107.8 90.2 75.4 66 57.2 44.3 32.2 25.2 19.3
11.3 5.7 3.6 2.3 1.2 0.3 0
725 728.8 728 710.8 688.8 652.5 591 532.2 496.3 464.4
418.8 378.8 354.2 331.9 298.4 266.2 244.9 225.8 198 172.2
155.9 140.9 118.9 100 87.9 76.8 61.1 46.9 37.4 29.3
18.1 9.6 6.3 4 1.8 0.5 0
725 723.9 721.7 709.6 695.3 673.3 636.2 598.9 575 552.2
517.9 483.7 460.5 436.7 399.2 358.8 330.9 304.4 265.7 229.7
207.9 187.4 159.3 134.4 118.9 104.5 84.8 67.4 55.9 45.8
32.3 20.6 14.8 10 4.2 1.1 0
725 719 715.5 708.4 701.7 694.1 681.4 665.5 653.6 640
617 588.7 566.8 541.6 499.9 451.4 416.9 383 333.4 287.2
259.9 234 199.7 168.8 149.9 132.3 108.4 87.9 74.3 62.4
46.5 31.6 23.3 15.9 6.6 1.7 0
